- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Linear Race Shafting
-
Shaft and Support Rail Assemblies
-
ULSRA - Undermount Low, Inch
- ULSRA10 CR
ULSRA10 CR
Can't find what you're looking for? Go to the Product Selector
ULSRA10 CR
Shaft Support, Continuous Support Assembly, Undermount Low Profile, Predrilled, Steel, Cut To Length, Use with 0.625 in Nominal Diameter Open Bushing Bearings
-
Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports
-
These supports can be used horizontally or vertically.
-
Bolt from the Bottom
-
Class L Shaft included
-
Y1=Y2 is standard. Special Y1 can be specified by customer.
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.625 in |
[A] | 0.31 in |
[A1] | 0.16 in |
[A2] | 0.31 in |
[H] | 0.688 in |
[H] Tolerance | ± 0.002 in |
[H1] | 0.41 in |
[N] | #8-32 |
[X] Dim | 4 in |
[Y] | 2 in |
Recomended Bolt | #8-32 |
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.625 in |
[A] | 0.31 in |
[A1] | 0.16 in |
[A2] | 0.31 in |
[H] | 0.688 in |
[H] Tolerance | ± 0.002 in |
[H1] | 0.41 in |
[N] | #8-32 |
[X] Dim | 4 in |
[Y] | 2 in |
Recomended Bolt | #8-32 |
Specifications | Value |
Material | Steel |
Material, Shaft | Steel |
Material, Support | Steel |
Option Predrilled (PD) | Predrilled |
Support Style | Undermount Low Profile |